TLV320AIC3XSW-LINUX

TLV320AIC3X용 Linux 드라이버

TLV320AIC3XSW-LINUX

개요

The Linux driver supports the TLV320AIC3x family of low-power stereo CODECs, and communication through the I2C bus and interfaces with the Linux Dynamic Audio Power Management for Portable Devices (DAPM) class.

Linux main line status

Available in Linux main line: Yes
Available through git.ti.com: N/A

Linux source files

The files associated with this device are:

  1. sound/soc/codecs/tlv320aic3x.c
  2. Documentation/devicetree/bindings/sound/tlv320aic3x.txt
  3. sound/soc/codecs/tlv320aic3x.h
  4. include/sound/tlv320aic3x.h
Source files sound/soc/codecs/tlv320aic3x.c
Linux device tree documenation Documentation/devicetree/bindings/sound/tlv320aic3x.txt
Other files sound/soc/codecs/tlv320aic3x.h
include/sound/tlv320aic3x.h

 

Enabling driver support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or "make nconfig")

Menuconfig location

Symbol: SND_SOC_TLV320AIC3X [=y]Type  : tristatePrompt: Texas Instruments TLV320AIC3x CODECs  Location:    -> Device Drivers      -> Sound card support (SOUND [=y])        -> Advanced Linux Sound Architecture (SND [=y])          -> ALSA for SoC audio support (SND_SOC [=y])            -> CODEC drivers  Defined at sound/soc/codecs/Kconfig:840  Depends on: SOUND [=y] && !M68K && !UML && SND [=y] && SND_SOC [=y] && I2C [=y]  Selected by: SND_DAVINCI_SOC_GENERIC_EVM [=y] && SOUND [=y] && !M68K && !UML && SND [=y] && SND_SOC [=y] || SND_OMAP_SOC_N810 [=y] && SOUND [=y] && !M68K && !UML && SND [=y] && SND_SOC [=y] && SND_OMAP_SOC [=y] && MACH_NOKIA_N810 [=y] && I2C [=y] && OMAP_MUX [=y] || SND_OMAP_SOC_RX51 [=y] && SOUND [=y] && !M68K && !UML && SND [=y] && SND_SOC [=y] && SND_OMAP_SOC [=y] && ARM [=y] && I2C [=y] && GPIOLIB [=y] || SND_SOC_SAMSUNG_SIMTEC_HERMES [=y] && SOUND [=y] && !M68K && !UML && SND [=y] && SND_SOC [=y] && SND_SOC_SAMSUNG [=y] && ARCH_S3C24XX [=y] && I2C [=y] || SND_SOC_ALL_CODECS [=y] && SOUND [=y] && !M68K && !UML && SND [=y] && SND_SOC [=y] && COMPILE_TEST [=y] && I2C [=y]

Fixes and code enhancements

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.