TMP102SW-LINUX

TMP102용 Linux 드라이버

TMP102SW-LINUX

개요

The Linux driver support the TMP102 Temperature Sensor. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • tmp102
Linux Source Files

The files associated with this device are:

  1. drivers/hwmon/tmp102.c
  2. Documentation/devicetree/bindings/i2c/trivial-devices.txt
  3. Documentation/hwmon/tmp102
Source Files

drivers/hwmon/tmp102.c

Linux Device Tree Documentation

Documentation/devicetree/bindings/i2c/trivial-devices.txt

Other Files

Documentation/hwmon/tmp102

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: SENSORS_TMP102 [=y]Type  : tristatePrompt: Texas Instruments TMP102  Location:    -> Device Drivers      -> Hardware Monitoring support (HWMON [=y])  Defined at drivers/hwmon/Kconfig:1486  Depends on: HWMON [=y] && I2C [=y] && (THERMAL [=y] || !THERMAL_OF [=y])

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.