TPA3117D2EVM

TPA3117D2EVM 평가 모듈

TPA3117D2EVM

지금 주문하기

개요

The TPA3117D2 is a 15-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. Advanced EMI Suppression Technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard™ speaker protection circuitry includes an adjustable power limiter and a DC detection circuit. The adjustable power limiter allows the user to set a "virtual" voltage rail lower than the chip supply to limit the amount of current through the speaker. The DC detect circuit measures the frequency and amplitude of the PWM signal and shuts off the output stage if the input capacitors are damaged or shorts exist on the inputs.

The TPA3117D2 can drive stereo speakers as low as 4 Ω. The high efficiency of the TPA3117D2, 90%, eliminates the need for an external heat sink when playing music. The outputs are also fully protected against shorts to GND, VCC, and output-to-output. The short-circuit protection and thermal protection includes an auto-recovery feature.

특징
  • 15-W/ch into an 8-Ω Loads at 10% THD+N From a 16-V Supply.
  • 10-W/ch into a 8-Ω Mono Load at 10% THD+N From a 13-V Supply.
  • 90% Efficient Class-D Operation Eliminates Need for Heat Sinks.
  • Wide Supply Voltage Range Allows Operation from 8V to 26V.
  • Filter-Free Operation
  • SpeakerGuard™ Speaker Protection Includes Adjustable Power Limiter plus DC Protection.
  • Flow Through Pin Out Facilitates Easy Board Layout.
  • Excellent THD+N / Pop-Free Performance.
  • Four Selectable, Fixed Gain Settings.
  • Differential Inputs.
다운로드 스크립트와 함께 비디오 보기 비디오

주문 및 개발 시작

평가 보드

TPA3117D2EVM — TPA3117D2EVM Evaluation Module

지원되는 제품 및 하드웨어
재고 있음
제한:
TI.com에 재고 없음
TI.com에서 구매할 수 없음

TPA3117D2EVM TPA3117D2EVM Evaluation Module

close
버전: null
출시 날짜:
TI의 평가 항목에 대한 표준 약관이 적용됩니다.

설계 파일

기술 자료

star
= TI에서 선정한 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
2개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* EVM User's guide TPA3117D2EVM Audio Amplifier Evaluation Module 2010. 11. 1
인증서 TPA3117D2EVM EU Declaration of Conformity (DoC) 2019. 1. 2