TPS2491EVM-002

TPS2491EVM-002

지금 주문하기

개요

The +48-V Hot Swap Power Manager Evaluation Module (EVM) is a two-board platform that enables designers to rapidly learn about and evaluate the performance of the TPS2490 or TPS2491. Texas Instruments (TI) TPS2490 and TPS2491 +48-V Hot Swap Power Manager integrated circuits (ICs) ensure the hot-swap safety and add protection during fault conditions for boards or modules in +48-V hot swap environments. The ICs feature programmable current and power limiting, electronic circuit breaker, adjustable undervoltage-lock enable input, and power-good reporting output. The +48-V Hot Swap EVM is a PCB-based tool used to demonstrate the performance and operation of the TPS2490 and TPS2491 ICs in simulated live insertion and removal actions.

The TPS2490 and TPS2491 +48-V Hot Swap Power Manager (HSPM) provides highly integrated supply control of 9 V to 80 V positive supplies with a minimum number of external components. These hot-swap controllers operate an external N-channel MOSFET device to safely switch power to downstream loads. A power MOSFET can be destroyed if operated outside its safe operating area (SOA) curve, which typically includes limitations on current, voltage and power. In order to assure that the SOA is not exceeded, the hot-swap controller contains independently adjustable current- and power-limit circuitry. If a fault persists beyond a user-defined period of time, the Hot Swap Power Manager turns off the power MOSFET. Depending upon which design option is chosen, the part either remains latched off (TPS2490) until the enable is cycled, or it automatically restarts (TPS2491) after a time delay.

These devices can be used on plug-in cards and on back-planes to limit inrush current, control load turn-on, enable down-stream dc-to-dc converters, isolate faulted loads, and eliminate nuisance shutdowns.

특징
  • Programmable Power Limiting and Current Limiting for Complete SOA Protection)
  • Wide Operating Range: +9 V to +80 V
  • Latched Operation (TPS2490) and Automatic (TPS2491)
  • High-side Drive for Low-RDS(on) External N-channel MOSFET
  • Programmable Fault Timer to Protect the MOSFET and Eliminate Nuisance Shutdowns
  • Power Good Open-Drain Output for Downstream DC/DC Coordination
  • Enable can be used as a Programmable Undervoltage Lockout or Logic Control
  • Small, Space-saving 10-pin MSOP Package


BOM
Downloadable gerber file
Schematic
Test Procedure

핫 스왑 컨트롤러
TPS2491 전원 제한 및 자동 재시도를 지원하는 9V~80V 핫 스왑 컨트롤러
다운로드 스크립트와 함께 비디오 보기 비디오

주문 및 개발 시작

평가 보드

TPS2491EVM-002 — TPS2491 Evaluation Module

지원되는 제품 및 하드웨어
재고 있음
제한:
TI.com에 재고 없음
TI.com에서 구매할 수 없음

TPS2491EVM-002 TPS2491 Evaluation Module

close
버전: null
출시 날짜:
TI의 평가 항목에 대한 표준 약관이 적용됩니다.

기술 자료

star
= TI에서 선정한 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
2개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* EVM User's guide TPS2490, TPS2491, +48 V Hot Swap Power Manager Evaluation Module (Rev. A) 2007. 6. 12
인증서 TPS2491EVM-002 EU Declaration of Conformity (DoC) 2019. 1. 2

관련 설계 리소스

하드웨어 개발

평가 보드
TPS2490EVM-001 TPS2490 평가 모듈