TPS40075EVM-001
15A, 12V 입력, 1.5V 출력 평가 모듈
TPS40075EVM-001
개요
The TPS40075EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed1.5 V output at up to 15 A from a 12 V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS40075 High Frequency Synchronous BUCK Controller with Remote Sense and Enable.
특징
- 10 V to 14 V Input Range
- 1.5 V Fixed Output, Adjustable with Single Resistor
- 15 A DC Steady State Output Current
- 400 kHz Switching Frequency
- Single Main Switch MOSFET and Single Synchronous Rectifier MOSFET Single
- Component Side, Surface Mount Design on a 3" x 3" Evaluation Board
- Four Layer PCB with All Components on Top Sside
- Convenient Test Points for Probing Critical Waveforms and Non-Invasive Loop Response Testing
DC/DC 컨트롤러
주문 및 개발 시작
평가 보드
TPS40075EVM-001 — 15A, 12V Input, 1.5V Output Evaluation Module
TPS40075EVM-001 — 15A, 12V Input, 1.5V Output Evaluation Module
기술 자료
=
TI에서 선정한 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
2개 모두 보기
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| * | EVM User's guide | TPS40075 Buck Controller Evaluation Module User's Guide (Rev. A) | PDF | HTML | 2022. 1. 21 | |
| 인증서 | TPS40075EVM-001 EU Declaration of Conformity (DoC) | 2019. 1. 2 |