TPS6507XSW-LINUX

TPS6507XSW-LINUX

개요

The Linux driver supports the TPS6507X series of PMICs. The Linux driver supports communication through the I2C bus and interfaces with the Regulator and GPIO sub-systems. 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tps65070
  • tps65073
  • tps650731
  • tps650732

 

Linux Source Files

The files associated with this device are:

  1. drivers/mfd/tps6507x.c
  2. drivers/regulator/tps6507x-regulator.c
  3. drivers/input/touchscreen/tps6507x-ts.c
  4. Documentation/devicetree/bindings/mfd/tps6507x.txt
  5. include/linux/mfd/tps6507x.h
  6. include/linux/regulator/tps6507x.h
  7. include/linux/input/tps6507x-ts.h

Source Files

drivers/mfd/tps6507x.c
drivers/regulator/tps6507x-regulator.c
drivers/input/touchscreen/tps6507x-ts.c

Linux Device Tree Documenation

Documentation/devicetree/bindings/mfd/tps6507x.txt

Other Files

include/linux/mfd/tps6507x.h
include/linux/regulator/tps6507x.h
include/linux/input/tps6507x-ts.h

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: TPS6507X [=y]Type  : tristatePrompt: TI TPS6507x Power Management / Touch Screen chips  Location:    -> Device Drivers      -> Multifunction device drivers  Defined at drivers/mfd/Kconfig:1045  Depends on: HAS_IOMEM [=y] && I2C [=y]  Selects: MFD_CORE [=y]Symbol: REGULATOR_TPS6507X [=y]Type  : tristatePrompt: TI TPS6507X Power regulators  Location:    -> Device Drivers      -> Voltage and Current Regulator Support (REGULATOR [=y])  Defined at drivers/regulator/Kconfig:662  Depends on: REGULATOR [=y] && I2C [=y]Symbol: TOUCHSCREEN_TPS6507X [=y]Type  : tristatePrompt: TPS6507x based touchscreens  Location:    -> Device Drivers      -> Input device support        -> Generic input layer (needed for keyboard, mouse, ...) (INPUT [=y])          -> Touchscreens (INPUT_TOUCHSCREEN [=y])  Defined at drivers/input/touchscreen/Kconfig:1016  Depends on: !UML && INPUT [=y] && INPUT_TOUCHSCREEN [=y] && I2C [=y]  Selects: INPUT_POLLDEV [=y]Symbol: REGULATOR_TPS6507X [=y]Type  : tristatePrompt: TI TPS6507X Power regulators  Location:    -> Device Drivers      -> Voltage and Current Regulator Support (REGULATOR [=y])  Defined at drivers/regulator/Kconfig:662  Depends on: REGULATOR [=y] && I2C [=y]Symbol: TOUCHSCREEN_TPS6507X [=y]Type  : tristatePrompt: TPS6507x based touchscreens  Location:    -> Device Drivers      -> Input device support        -> Generic input layer (needed for keyboard, mouse, ...) (INPUT [=y])          -> Touchscreens (INPUT_TOUCHSCREEN [=y])  Defined at drivers/input/touchscreen/Kconfig:1016  Depends on: !UML && INPUT [=y] && INPUT_TOUCHSCREEN [=y] && I2C [=y]  Selects: INPUT_POLLDEV [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.