TPS65273VTEVM
TPS65273V 스텝다운 컨버터 평가 모듈
TPS65273VTEVM
개요
The Texas Instruments TPS65273VTEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65273V Step-Down Converter. The TPS65273V is a monolithic dual synchronous buck converter with a wide 4.5V to 18V operating input voltage range that encompasses most intermediate bus voltage operating from a 5-, 9-, 12- or 15-V power bus or battery. The converter, which utilizes constant frequency peak current mode control, is designed to simplify its application, while giving the designer options to optimize usage for the target application.
특징
- 4.5 V to 18 V Wide Input Voltage Range
- I2C Controlled
- 7-Bit VID Programmable
- Programmable Output Voltage from 0.68 V to 1.95 V with 10mV Steps for each Buck
DC/DC 컨버터
주문 및 개발 시작
평가 보드
TPS65273VTEVM — TPS65273V Step-Down Converter Evaluation Module
TPS65273VTEVM — TPS65273V Step-Down Converter Evaluation Module
기술 자료
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
2개 모두 보기
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| 인증서 | TPS65273VTEVM EU Declaration of Conformity (DoC) | 2019. 1. 2 | |||
| 사용 설명서 | 4.5-V to 18-V Input, Dual 3.5-A Synchronous Step-Down Converter With I2C | 2013. 2. 20 |