BOOST-DRV8848
DRV8848을 지원하는 듀얼 브러시드 DC 모터 부스터팩
BOOST-DRV8848
개요
The BOOST-DRV8848 is 4-18V brushed DC motor drive stage based on the DRV8848 dual H-bridge motor driver. The design contains everything needed to drive single or dual brush DC motors, and supports a parallel mode for higher current needs. The BOOST-DRV8848 is ideal for those wishing to learn more about brushed DC motor drive stage design. This kit was designed to be compatible with all TI LaunchPads following the LaunchPad Pinout Standard, with primary software/firmware support being provided for the MSP-EXP430G2 LaunchPad with a MSP430G2553.
특징
- Operates from 4 to 18V, 1A RMS current per bridge
- Drives one or two brushed DC motors
- Drives one brushed DC motor in parallel mode with increased drive current
- Compatible with all TI LaunchPad's
스테퍼 모터 드라이버
주문 및 개발 시작
평가 보드
BOOST-DRV8848 — Dual Brushed DC Motor BoosterPack featuring DRV8848
BOOST-DRV8848 — Dual Brushed DC Motor BoosterPack featuring DRV8848
지원 소프트웨어
SLVC606 — BOOST-DRV8848 Hardware and Software Files
지원되는 제품 및 하드웨어
SLVC606 — BOOST-DRV8848 Hardware and Software Files
출시 정보
The design resource accessed as www.ti.com/lit/zip/slvc606 or www.ti.com/lit/xx/slvc606/slvc606.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC606. Please update any bookmarks accordingly.
기술 자료
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
3개 모두 보기
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| 백서 | How smart tune regulates current in stepper motors (Rev. A) | 2019. 3. 19 | |||
| 인증서 | BOOST-DRV8848 EU Declaration of Conformity (DoC) | 2019. 1. 2 | |||
| 사용 설명서 | BOOST-DRV8848 User's Guide | 2014. 12. 2 |