ATL431EVM-001
ATL431 可調整分流穩壓器評估模組
ATL431EVM-001
概覽
The ATL431EVM-001 evaluation module (EVM) features the functionality and adjustability of the ATL431 by letting you program the cathode voltage with various resistor values. You can also set the cathode current using the various resistors in series with the supply. Resistors can be soldered to the board in addition to the resistors available on the EVM to customize the board to your application. The EVM lets you check the stability of the ATL431 with more than 12 output capacitors that can be applied between the anode and cathode with a jumper. The EVM is also compatible with TL431, TL431LI, ATL431LI, LM431 and TLVH432 products in the SOT23-3 package.
特點
- Adjustable regulated output from 2.5 V to 36 V
- Very-low operating current: IKA(min) = 35 µA (max) and IREF = 150 nA (max)
- Extended cathode current range from 35 µA to 100 mA
- Low output impedance of 0.3 Ω (max)
- Small form factor
- Ease of use
- Multiple gain setting options
- Stability test availability
分流電壓參考
技術文件
=
TI 所選的重要文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 4
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM User's guide | ATL431EVM User's Guide | 2015/4/28 | |||
| 證書 | ATL431EVM-001 EU Declaration of Conformity (DoC) | 2019/1/2 | ||||
| 應用說明 | Designing with the ATL431LI | 2018/11/27 | ||||
| 技術文章 | Can overcurrent protection be simple and precise, while minimizing cost? | PDF | HTML | 2015/7/31 |