BOOST-DAC7551Q1EVM
DAC7551-Q1 BoosterPack 插入式模組
BOOST-DAC7551Q1EVM
概覽
The Texas Instruments DAC7551-Q1 BoosterPack Evaluation Module (EVM) allows designers to evaluate the operation and performance of the DAC7551-Q1 single-channel, voltage-output digital-to-analog converter (DAC). The BoosterPack layout of this EVM is compatible with the readily available microcontroller-based LaunchPad series for rapid prototype deployment. An optional wide-swing voltage generator for precision industrial control loop applications is made available for ±5V, ±10V, and ±12V ranges of operation.
特點
- Single channel, 12-bit resolution DAC
- 3-wire serial interface with clock rates up to 50MHz
- Wide-swing voltage generator application example at ±5V, ±10V, and ±12V range
- LaunchPad compatible for rapid prototype deployment
精密 DAC (≤10 MSPS)
訂購並開始開發
開發板
BOOST-DAC7551Q1EVM — DAC7551-Q1 BoosterPack 插入式模組
BOOST-DAC7551Q1EVM — DAC7551-Q1 BoosterPack 插入式模組
支援軟體
SLAC701 — BOOST-DAC7551Q1EVM Triangle Wave Generator
支援產品和硬體
產品
精密 DAC (≤10 MSPS)
硬體開發
開發板
SLAC701 — BOOST-DAC7551Q1EVM Triangle Wave Generator
產品
精密 DAC (≤10 MSPS)
硬體開發
開發板
版本資訊
The design resource accessed as www.ti.com/lit/zip/slac701 or www.ti.com/lit/xx/slac701/slac701.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC701. Please update any bookmarks accordingly.
技術文件
=
TI 所選的重要文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 2
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM User's guide | BOOST-DAC7551Q1EVM User's Guide | 2015/4/27 | |||
| 證書 | BOOST-DAC7551Q1EVM EU Declaration of Conformity (DoC) | 2019/1/2 |