TPS2592ALEVM-531
TPS2592AL 12V eFuse 評估模組
TPS2592ALEVM-531
概覽
The Texas Instruments TPS2592ALEVM-531 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2592 eFuse with Integrated Blocking FET Driver. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.
特點
- 4.5V-13.0V (TYP) Bus Operation (TPS2592Ax)
- 4.5V-5.0V (TYP) Bus Operation (TPS2592Bx)
- External Blocking FET
- Programmable current limit
- External Blocking FET
- Fixed Over Voltage setting
- Programmable Vout Slew Rate
- Programmable UVLO
- Built-in Thermal Shutdown
- Latched-off TPS2592AL, TPS2592BL
- Auto-Retry TPS2592AA, TPS2592BA
技術文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 2
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| 證書 | TPS2592ALEVM-531 EU Declaration of Conformity (DoC) | 2019/1/2 | ||||
| 使用指南 | TPS2592XXEVM-531 EVM: Evaluation Module for TPS2592XX (Rev. A) | 2013/11/20 |