選取版本

選取版本

找不到結果。請清除您的搜尋條件,然後再試一次。

PROCESSOR-SDK-ANDROID-AM67A

Processor SDK Android for AM67 and AM67A

選取版本
找不到結果。請清除您的搜尋條件,然後再試一次。
最新版本
版本: 11.00.01
發行日期: 2026/2/23

Prebuilt Android eMMC Binaries for AM67x EVM (J722SXH01EVM)

SHA-256 校驗和

Prebuilt Android SD card Binaries for BeagleY-AI board

SHA-256 校驗和

AM67A 11.00.01 Kernel Source Package

SHA-256 校驗和

AM67A 11.00.01 U-boot Source Package

SHA-256 校驗和

Standalone ARMv8 Toolchain - ARM GCC 13.3 rel1 hard-float toolchain

產品
多媒體與工業網路 SoC
AM67 — 具有三路輸出顯示器、3D 圖形、PCIe 3、USB3、HMI 專用 4K 視訊編解碼器的 Arm® Cortex®-A53 SoC AM67A — 具有 RGB-IR ISP 且適用 4 台攝影機、機器視覺、機器人、智慧型 HMI 的 Arm® Cortex®-A53 4 TOPS 視覺 SoC

文件

Processor SDK ANDROID AM67A - Online Android SDK user manual for developers

AM67A 11.00.01 Software License Manifest

Android Open Source Project License Manifest - System

Android Open Source Project License Manifest - Vendor

版本資訊

Thank you for your interest in PROCESSOR SDK ANDROID AM67A Software Development Kit (SDK). This SDK is a Android only package supporting both AM67 and AM67A. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to Android development. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

最新功能

  • Android Version 16 / Linux LTS Kernel Version 6.12
  • GPU accelerated UI
  • Hardware accelerated Video Encode and Decode
  • Audio output/input
  • USB Camera / CSI Camera
  • CC33xx Wi-Fi support
  • SELinux Enforcing mode with user build
  • Support for GSI (Generic System Image)
  • Support for LVDS panel and dual display (Mirroring and Extended)