選取版本
PRU-CGT
PRU code generation tools - compiler
Windows Installer for PRU CGT
MacOS Installer for PRU CGT
Linux Installer for PRU CGT
ARM-A8 Installer for PRU CGT
文件
PRU Compiler User Guide
PRU Assembly Language Tools User Guide
PRU CGT - Open Defects
PRU CGT - Closed Defects
版本資訊
This is a maintenance update release for the PRU Code Generation Tools (CGT). The PRU CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on PRU core processors.
最新功能
Features available in PRU Code Generation Tools starting with release v2.3.0:
- Support for silicon version 4
- 64-bit compiler tools for Linux, Mac and Windows
- Array output format for Hex Utility
- Word unit option added for code addresses in assembly listing file
- Abbreviated format support for SET/CLR instructions