9V fast charging protection application with TS3USB3000
00:04:41
|
28 APR 2016
| As the market moves towards faster charging methods, the likelihood of damaging internal circuitry increases. Manufacturers with high design standards would generally opt to protect their internal circuitry from any possible damage using the TS3USB3000 USB switch. This switch can solve the problem of circuit damage by preventing the high voltages from reaching certain devices and hence protecting the devices. |