SimpleLink MSP432P411 Out of Box Experience
00:06:37
|
06 AUG 2018
| The SimpleLink™ MSP432P4111 LaunchPad™ development kit lets you develop high-precision sensor applications that benefit from the integrated high-precision ADC, low-power operation, and 2MB of integrated Flash to seamlessly add multiple wireless connectivity options. It features the MSP432P4111 MCU – which has 2MB flash and 256kB SRAM, a 48MHz Arm® Cortex®-M4F, low-power operation down to 120uA/MHz active power and 850nA standby, 320 Segment LCD, and a SAR precision ADC with 16-bit performance. |