Automotive TI mmWave sensors for mid-range radar
00:03:27
|
16 JAN 2019
| Our AWR1843 automotive mmWave sensor brings more memory, a third transmitter, and advanced built in hardware features for beam forming. More memory and advanced beam forming enables detection of objects as far as 150m. A 3rd transmitter enables better angular resolution on elevation direction allowing to differentiate objects. Also the very small form factor, low power and high range resolution of less than 4cm makes the AWR1843 the right solution for medium range radar applications. |