Increase the number of outputs on a microcontroller
00:01:44
|
20 SEP 2019
A commonly encountered problem when working with a microcontroller is not having enough GPIO pins to write to multiple sensors or LED’s. A serial input, parallel output shift register can be used to write out the same number of outputs with fewer GPIO pins on the microcontroller.
Resources
This video is part of a series
-
Common applications of logic
video-playlist (20 videos) -
Common applications of flip flops, latches and registers
video-playlist (5 videos)