Home
Video library

1-TI solution in action camera

00:29:48 | 28 MAY 2020
本次直播重点为大家介绍 TI 小体积、低功耗的电源轨解决方案,具有 JEITA 功能延长系统使用时间的高效率充电芯片,以及提升用户使用体验高集成度的音频编解码器。1.TI 小体积、低功耗的电源轨解决方案2.具有 JEITA 功能的高效率充电芯片,延长系统使用时间3.高集成度的音频编解码器,提升用户使用体验

Resources

  • arrow-right BQ25883 适用于 USB 输入的 I2C 控制型 2 节电池 2A 升压模式电池充电器
  • arrow-right TLV62585 采用 2x2 QFN 或 SOT563 封装的 2.5V-5.5V 输入、3A 高效降压转换器
  • arrow-right TLV62568 采用 SOT-23 封装的 1A 高效降压转换器
  • arrow-right TPS563201 4.5V 至 17V 输入、3A 输出、同步 SWIFT 降压转换器
download

Browse videos

View all videos
View all videos
Products
  • Amplifiers
  • Audio, haptics & piezo
  • Clocks & timing
  • DLP products
  • Data converters
  • Die & wafer services
  • Interface
  • Isolation
  • Logic & voltage translation
  • Microcontrollers (MCUs) & processors
  • Motor drivers
  • Power management
  • RF & microwave
  • Sensors
  • Switches & multiplexers
  • Wireless connectivity
Applications
  • Automotive
  • Communications equipment
  • Data center
  • Industrial
  • Personal electronics