Home
Video library

采用热棒包装减少EMI和收缩解决方案尺寸

00:05:07 | 08 JUN 2020
采用翻转芯片引脚结构,36V,3A LMR33630和60V,1.5A LMR36015所采用的Hot Rod QFN封装不需要内部连接线,从而消除了会影响EMI性能的常见寄生源。 观看视频,了解Hot Rod和智能引脚如何协同工作,以提供出色的EMI性能。 但是,等等,还有更多--LMR33630 / LMR36015使用的Hot Rod封装尺寸仅为2mm x 3mm,只需极少的外部元件,可以同时改善EMI性能和缩小解决方案尺寸。

Resources

  • arrow-right 相关产品:LMR33630 Simple Switcher 3.8V 至 36V 宽输入电压同步超低
download

Browse videos

View all videos
View all videos
Products
  • Amplifiers
  • Audio, haptics & piezo
  • Clocks & timing
  • DLP products
  • Data converters
  • Die & wafer services
  • Interface
  • Isolation
  • Logic & voltage translation
  • Microcontrollers (MCUs) & processors
  • Motor drivers
  • Power management
  • RF & microwave
  • Sensors
  • Switches & multiplexers
  • Wireless connectivity
Applications
  • Automotive
  • Communications equipment
  • Data center
  • Industrial
  • Personal electronics