Home
Video library

UCC5870-Q1 EVM Quick Start Demo

00:12:05 | 23 JUN 2020

This video gives a quick start demo for the UCC5870-Q1 EVM including:

  • EVM hardware and the test system setup 
  • Initial programming of the driver
  • How to power-up the EVM board
  • Starting the GUI software and building up the connection between the GUI and the driver
  • How to program the driver from reset state to configuration 1, 2 and active

When the driver is in active state, it can output PWM which follows the input PWM signal with example such as continuous PWM and double pulses PWM were given, how to generate desat fault and how to clear the fault was also explained).

Resources

  • downloadPresentation
  • arrow-right Learn more about UCC5870-Q1
download

Browse videos

View all videos
View all videos
Products
  • Amplifiers
  • Audio, haptics & piezo
  • Clocks & timing
  • DLP products
  • Data converters
  • Die & wafer services
  • Interface
  • Isolation
  • Logic & voltage translation
  • Microcontrollers (MCUs) & processors
  • Motor drivers
  • Power management
  • RF & microwave
  • Sensors
  • Switches & multiplexers
  • Wireless connectivity
Applications
  • Automotive
  • Communications equipment
  • Data center
  • Industrial
  • Personal electronics