Power Dense Module for Datacenter Servers
00:02:40
|
07 OCT 2020
The TPSM831D31 allows engineers to develop a power solution for their high current ASIC or FPGA without the time or power expertise normally necessary when designing with multiphase controllers. This dual output 120A + 40A module is designed to power the kinds of processors that would be used in datacenter switches, servers, routers, and any number of other processing intense applications.
Resources
This video is part of a series
-
Multiphase 101
video-playlist (5 videos)