Dual-DMA Sine Wave Loopback: From DAC Generation to ADC Capture on MSPM0G
00:08:29
|
03 SEP 2025
This demo leverages 12-bit DAC at 1MSPS with DMA to output a 1kHz sine wave on PA15. Simultaneously, ADC samples the signal via ADC1 CH1 on PA16 using synchronized DMA storage into a 1000-element array. Data exported via UART is reconstructed in Excel for waveform fidelity analysis, such as THD showcasing closed-loop signal chain validation without CPU intervention.
Resources
This video is part of a series
-
LP-MSPM0G3507 Hands-on Practice
video-playlist (19 videos)