48VIN, 960W 4-phase buck converter with integrated GaN reference design
00:01:05
|
21 MAY 2026
Watch this video to learn about TI’s solution for meeting 48V automotive demands with integrated gallium nitride (GaN) switching. This demo generates a 12V output from a nominal 48V input and can handle up to 80A max current at 20A max current per phase. The LMG708B0-Q1 provides integrated switching with GaN field-effect transistors (FETs).