48VIN 2-phase buck converter with GaN switches
00:01:03
|
21 MAY 2026
See how this demo generates a 12V output from a nominal 48V input and can handle up to 50A max current at 25A max current per phase. The LM5137F-Q1 controller provides switching signals to the LMG2100R026 GaN field-effect transistors with an integrated gate driver.