Reach the highest energy class IES2 per IEC 61800-9 and 1us lowest latency current loops with our real-time control technology.

Enable low-latency, low-jitter and high-precision motor position and speed control.

  • MCUs with integrated real-time control peripherals and accelerators and programmable PRU-ICSS and configurable logic blocks enable less than 1us current control loop latency and low jitter communication.
  • Highest precision, isolated data converters enable current and voltage sensing at better than 0.1% accuracy over a wide operating temperature range.   
  • Motor drivers enable real time monitoring of speed, motor current, rotor angle, DC bus voltage/current; and control of speed and torque of BLDC motors.

特色資源