Within smart grid and smart city applications, a long-range, reliable mesh topology is critical when creating a robust wide area network that is more immune to interference than other topologies. A self-healing mesh network provides added network redundancy. Our Wi-SUN® solutions include our pin-to-pin compatible wireless microcontroller (MCU) family that enables low-power, cost-effective communication for large-scale outdoor networks with thousands of nodes.
Why choose TI for Wi-SUN?
Wi-SUN FAN 1.1
What does a Wi-SUN field area network (FAN) look like?
Border router:
- Main control of the network
- IPv6 gateway
Router:
- Active network node
- Forwards network traffic
- Allows other routers to join the network
Highlights:
- Self-forming & self-healing mesh network
- Frequency hopping
- IEEE standards based
What device architectures support the Wi-SUN border router?
Embedded border router
- 1-chip architecture (Sub-1GHz MCU)
- Multiprotocol support (CoAP & IPv6)
- Supports 300 routers (limited by MCU RAM)
Radio co-processor (RCP) border router
- 2-chip architecture (Linux MPU + Sub-1GHz MCU)
- Multi-Protocol Support (CoAP & IPv6)
- Native IPv6 network interface
- Supports external authentication and DHCP servers
- Supports up to 1000 routers
What device architectures support the Wi-SUN router?
Embedded router
- 1-chip architecture (Sub-1GHz MCU)
- Multiprotocol support (CoAP & IPv6)
Radio co-processor (RCP) router
- 2-chip architecture (Linux MPU + Sub-1GHz MCU)
- Multiprotocol Support (CoAP & IPv6)
- Native IPv6 network interface
Getting started
Wireless Smart Utility Network (Wi-SUN) technology supports multiple data rates and frequency bands to meet different regulatory requirements worldwide. Applications include smart grid and smart cities, with certified products enabling multivendor interoperability.
To get started with Wi-SUN, we recommend watching this video and following these steps:
TI Wi-SUN® FAN Stack - Software Overview (Rev. B)
Four Questions to Ask Before Choosing a Wi-SUN Stack
How Wi-SUN FAN Improves Connected Infrastructures
- Industrial-grade connectivity devices designed to meet 25 years lifetime requirements.
- Support for TI wireless solar management system (WSMS), Wi-SUN, Zigbee, PLC and Wi-Fi.
- WSMS enables key features such as fast join times and rapid shut down for solar micro inverters, trackers and other solar solutions.
To get started with WSMS follow the steps below:
Wireless Technologies for Solar Micro Inverters and Trackers (Rev. A)
Webinar: Wireless Technologies for Solar Microinverters and Trackers
Transform urban infrastructure with Wi-SUN mesh networking, built for large-scale systems. Wi-SUN connects streetlights, sensors, utilities and more across long-range, low-power wireless networks that stay reliable in real-world outdoor environments.
Support multiple independent services on the same network – like lighting, traffic sensing and grid monitoring – while keeping data secure and communication resilient with self-healing IPv6 mesh technology.
Scale easily as a city grows, adding devices and applications without needing to replace infrastructure. With proven interoperability, Wi-SUN delivers a future-ready foundation for connected, efficient and sustainable cities.