Protecting against overvoltage events in PLC AIO modules
00:06:15
|
25 APR 2023
Programmable Logic Controllers (PLC’s) are widespread in many industrial applications. Industrial applications can be operated in harsh environments that could potentially expose the front or back end of the system (analog input or output) to damaging fault conditions. Fault Protected Switches and Multiplexers can be implemented in AIO Modules to provide the system with protection without much cost to overall system performance thereby increasing the systems reliability.
資源
download 簡報-
download Learn more about discrete vs integrated PLC protection in application brief "Replace discrete protection and optimize your PLC system protection" -
download Learn more about fault protection in AIO modules in application note "Improving analog input modules reliability using fault protected multiplexers" -
download Learn more about TI fault protected multiplexers and how protect against common overvoltage and overstress events in application note "Protection against overvoltage events, miswiring, and common mode voltages" -
download Learn more about latch-up immune multiplexers in application report "Using latch-up immune multiplexers to help improve system reliability"
本影片屬於系列影片
-
精密實驗室系列:交換器和多工器的應用實例
video-playlist (6 videos)