TPS63061

ACTIVE

2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 2.5 Vin (max) (V) 12 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2600 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Power good, Synchronous Rectification, UVLO Fixed Vout (min) (V) 2.5 Vout (max) (V) 8 Iq (typ) (µA) 30 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 2.5 Vin (max) (V) 12 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2600 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Power good, Synchronous Rectification, UVLO Fixed Vout (min) (V) 2.5 Vout (max) (V) 8 Iq (typ) (µA) 30 Duty cycle (max) (%) 100
WSON (DSC) 10 9 mm² 3 x 3
  • Input voltage range: 2.5 V to 12 V
  • Efficiency: Up to 93%
  • Output current at 5 V (VIN < 10 V): 2 A in buck mode
  • Output current at 5 V (VIN > 4 V): 1.3 A in boost mode
  • Automatic transition between step down and boost mode
  • Typical device quiescent current: < 30 µA
  • Fixed and adjustable output voltage options from 2.5 V to 8 V
  • Power save mode for improved efficiency at low output power
  • Forced fixed-frequency operation at 2.4 MHz and synchronization possible
  • Power good output
  • Buck-Boost Overlap Control™
  • Load disconnect during shutdown
  • Overtemperature protection
  • Overvoltage protection
  • Input voltage range: 2.5 V to 12 V
  • Efficiency: Up to 93%
  • Output current at 5 V (VIN < 10 V): 2 A in buck mode
  • Output current at 5 V (VIN > 4 V): 1.3 A in boost mode
  • Automatic transition between step down and boost mode
  • Typical device quiescent current: < 30 µA
  • Fixed and adjustable output voltage options from 2.5 V to 8 V
  • Power save mode for improved efficiency at low output power
  • Forced fixed-frequency operation at 2.4 MHz and synchronization possible
  • Power good output
  • Buck-Boost Overlap Control™
  • Load disconnect during shutdown
  • Overtemperature protection
  • Overvoltage protection

The TPS6306x devices provide a power supply solution for products powered by either three-cell up to six-cell alkaline, NiCd or NiMH battery, or a one-cell or dual-cell Li-Ion or Li-polymer battery. Output currents can go as high as 2 A while using a dual-cell Li-Ion or Li-polymer battery, and discharge to 5 V or lower. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 2.25 A. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load disconnects from the battery.

The devices are available in a 3 mm × 3 mm, 10-pin, WSON (DSC) package.

The TPS6306x devices provide a power supply solution for products powered by either three-cell up to six-cell alkaline, NiCd or NiMH battery, or a one-cell or dual-cell Li-Ion or Li-polymer battery. Output currents can go as high as 2 A while using a dual-cell Li-Ion or Li-polymer battery, and discharge to 5 V or lower. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 2.25 A. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load disconnects from the battery.

The devices are available in a 3 mm × 3 mm, 10-pin, WSON (DSC) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS63070 ACTIVE Wide input voltage (2V-16V) buck-boost converter TPS63070 has higher Iout

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS63061 TINA-TI Transient Reference Design

SLVM580.TSC (156 KB) - TINA-TI Reference Design
Simulation model

TPS63061 TINA-TI Transient Spice Model

SLVM581.ZIP (44 KB) - TINA-TI Spice Model
Simulation model

TPS63061 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM478A.ZIP (38 KB) - PSpice Model
Calculation tool

SLVC808 Battery Lifetime Estimator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS63000 High efficiency Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN TPS63000-Q1 Automotive 1.8V to 5.5V Input Range, 1.8A High Efficiency Buck/Boost Converter TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN TPS63002 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN TPS63010 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63011 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63012 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63020 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63020-Q1 High Efficiency Automotive Single Inductor Buck-Boost Converter with 4A Switch TPS63021 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63024 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630241 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630242 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630250 4-A switch single-inductor buck-boost converter in 3.7 mm² DSBGA package TPS630251 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS630252 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS63027 High Efficiency 4.5A Switch Single-Inductor Buck-Boost Converter TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63031 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63036 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63050 TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start TPS63051 Tiny Single Inductor Buck Boost Converter TPS63060 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63060-EP HIGH INPUT VOLTAGE BUCK-BOOST CONVERTER WITH 2-A SWITCH CURRENT TPS63061 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63070 Wide input voltage (2V-16V) buck-boost converter TPS63700 Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN TPS63710 Low Noise, 1A Synchronous Inverting Buck Converter in 3x3 WSON Package TPS63802 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package TPS63805 2-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size TPS63806 2.5-A high-efficient buck-boost converter with optimized load step response in tiny WCSP TPS63807 2A,11-uA quiescent current buck-boost converter TPS63810 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63811 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63900 1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling
Gerber file

TPS63060EVM-619 Gerber Files

SLVC409.ZIP (378 KB)
Reference designs

PMP8921 — 12V@4A Sync Boost Converter Operating from Single or Dual Li-Ion Batteries Reference Design

This synchronous boost converter efficiently operates from 3.0V - 8.6V (one or two Li-Ion cells) and regulates a 12V@4A output. Efficiency of greater than 97% is achieved when running from two cells.
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos