TPS63050 TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start | TI.com

TPS63050
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start

 

Recommended alternative parts

  • TPS63030  -  Looking for extended input voltage range (down to 1.8V)? Try the TPS63030

Description

The TPS6305x family of devices is a high efficiency, low quiescent-current buck-boost converter, suitable for applications where the input voltage is higher or lower than the output.

Continuous output current can go as high as 500 mA in boost mode and as high as 1 A in buck mode. The maximum average current in the switches is limited to a typical value of 1 A. The TPS6305x family of devices regulate the output voltage over the complete input voltage range by automatically switching between buck or boost mode depending on the input voltage, ensuring seamless transition between modes.

The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain the highest efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over the complete load current range.

The PFM/PWM pin allows the user to select between automatic-PFM/PWM mode operation and forced-PWM operation. During PWM mode a fixed-frequency of typically 2.5 MHz is used. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 12-pin DSBGA and in a 12-pin HotRod package.

Features

  • Real buck or boost with seamless transition between buck and boost mode
  • 2.5 V to 5.5 V Input voltage range
  • 0.5-A Continuous output current: VIN ≥ 2.5 V,
    VOUT = 3.3 V
  • Adjustable and fixed output voltage version
  • Efficiency > 90% in boost mode and > 95% in buck mode
  • 2.5-MHz Typical switching frequency
  • Adjustable average input current limit
  • Adjustable soft-start time
  • Device quiescent current < 60 µA
  • Automatic power save mode or forced PWM mode
  • Load disconnect during shutdown
  • Overtemperature protection
  • Small 1.6mm x 1.2mm, 12-pin WCSP and 2.5mm x 2.5mm 12-pin HotRod™ QFN package
  • Create a custom design using the:

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS63050

  Min   Max Range
Vin  V 2.5 to 5.5V
Vout  V 2.5 to 5.5V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck-boost, inverting & split-rail converters (integrated switch) Email Download to Excel
Part number Order Topology Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switch current limit (Typ) (A) Duty cycle (Max) (%) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Features Iq (Typ) (mA) Iout (Max) (A) Rating Type Operating temperature range (C) Package Group
TPS63050 Order now Buck-Boost     2.5     5.5     2.5     5.5     1     100     2500     2500     Adjustable Current Limit
Enable
Light Load Efficiency
Load Disconnect
Power Good
Synchronous Rectification
UVLO Fixed    
0.045     0.5     Catalog     Converter     -40 to 85     DSBGA | 12
VQFN-HR | 12    
TPS63020 Order now Buck-Boost     1.8     5.5     1.2     5.5     4     100     2200     2600     Enable
Frequency Synchronization
Light Load Efficiency
Load Disconnect
Power Good
Synchronous Rectification
UVLO Fixed    
0.05     2     Catalog     Converter     -40 to 85     VSON | 14    
TPS630250 Order now Buck-Boost     2.3     5.5     2.3     3.6     4.5     100     2500     2500     Enable
Light Load Efficiency
Load Disconnect
Output Discharge
Synchronous Rectification
UVLO Fixed    
0.035     2     Catalog     Converter     -40 to 85     DSBGA | 20
VQFN-HR | 14    
TPS63027 Order now Buck-Boost     2.3     5.5     1     5.5     4.5     100     2500     2500     Enable
Light Load Efficiency
Output Discharge    
0.035     2     Catalog     Converter     -40 to 85     DSBGA | 25    
TPS63070 Order now Buck-Boost     2     16     2.5
5    
9
5    
3.6     100     2100     2800     Dynamic Voltage Scaling
Enable
Frequency Synchronization
Light Load Efficiency
Load Disconnect
Output Discharge
Power Good
Synchronous Rectification
UVLO Fixed
Voltage Margining    
0.05     2     Catalog     Converter     -40 to 125     VQFN-HR | 15    
TPS63802 Order now Buck-Boost
Buck/Boost