Industrial

Aerospace & defense – Products

TI offers multiple enhanced reliability levels to meet your system needs.  With a vast selection of data converters, power components, digital signal processors, logic, op amps, memory, clocking and interface offerings, TI can help accelerate your design journey.

Product classification

Find products that meet industrial, automotive, space and harsh environment qualifications. Browse the classification table for more details on TI’s wide range of reliability ratings for semiconductors. Additional details on high reliability-rated solutions are also available in the document below.

Catalog (commercial)

Automotive (Q100)

Enhanced products (EP)

Military (QMLQ)

Space enhanced plastics (Space EP)

Space (QMLV)

Space (QMLV-RHA)

* EP parts are not all available in -55oC to +125oC but most devices do support this range.  All QMLQ, QMLV products are required to support this temperature range.

Description

Tailored for high-volume commercial applications and flexible supply. High reliability for automotive applications with flexible supply. Packages can use matte Sn and Cu bond wires. Plastic-packaged parts built with enhanced material sets for harsh environments, controlled by Defense Logistics Agency Vendor Item Drawings (VIDs).   Ceramic military grade parts released to a MIL spec. Intended for extreme environments and long term dormant storage. Enhanced plastic parts characterized for total dose and single event radiation performance designed for LEO short lifetime missions. Space grade parts release to a MIL spec. Meant for long lifetime, high reliability missions. Same as QMLV but additional lot testing and screening for TID (Radiation Assured).

Specifications

Packaging Plastic Plastic Plastic Ceramic Plastic Ceramic Ceramic
Single controlled baseline
no
no
yes
yes
yes
yes
yes
Bond wires Au/Cu Au/Cu Au Al Au Al Al
Can pure tin (Sn) be used?
yes
yes
no
no
no
no
no
Production burn-in
no
no
no
yes
no
yes
yes
Radiation tested
no
no
no
no
yes
yes
yes
Radiation assured
no
no
no
no
yes
no
yes
Typical temperature range -40oC-85oC -40oC-125oC -55oC-125oC * -55oC-125oC -55oC-125oC -55oC-125oC -55oC-125oC
Extra qualification & process monitors None X-ray & reflow, outlier control Extended HAST, x-ray & reflow, outlier MIL-PRF-38535 Group A, B, C, D Group E, temp cycle, CSAM/TSAM, x-ray & reflow, extended HAST, outlier control  MIL-PRF-38535 Group A, B, C, D MIL-PRF-38535 Group A, B, C, D, E
Life test per wafer lot
no
no
no
no
no
yes
yes

Small business reseller for TI aerospace & defense customers