WEBENCH® News June 2017

Here you will find several resources regarding WEBENCH® Design Center. You can view new TI products and features that are available in the WEBENCH tool on the tables below (updated monthly) and read the latest blog posts and press releases about a diverse array of WEBENCH topics.

Power Quick Search: fast, smarter results

Want to get to your power solution faster than ever? TI's Power Quick Search (PQS) is a tool that helps narrow down over 2800 voltage regulators to a short list of products matching your input voltage and load requirements. The secret to the PQS ability to narrow from so many to just the right set lie in the powerful WEBENCH algorithms ("the brains") and a rich set of TI products with a wide variety of operating conditions. Until recently, it was still possible for you to see hundreds of matching parts, which does not help you choose one rapidly. So we improved the tool so that it delivers fewer recommended devices that match more closely to your requirements. We've made it easier to filter the list for specific features further or remove filters to see all relevant parts if you desire. Searching for the right power product from TI has never been faster or more flexible.

DC/DC switching regulators

Part Number
Description
Circuit
Calculator
WEBENCH
Sim
PCB
Exports
WebTHERM™
LM5165 3V-65V, 150mA Synchronous Buck Converter With Ultra-Low IQ Yes Yes _ _
TPS610994 Synchronous Boost Converter with 800 nA Ultra-Low Quiescent Current Yes Yes Yes Yes
TPS54340B-Q1 Automotive, 4.5V to 42V Input, 3.5A Step-Down Converter With Eco-Mode™ Yes Yes Yes Yes
LM2776 Switched Capacitor Inverter Yes Yes Yes Yes
TLV62569P 2-A High Efficiency Step-down Buck Converter in SOT23 Package Yes Yes Yes Yes
LP2995 DDR Termination Regulator Yes Yes _ _
LP2997 DDR-II Termination Regulator Yes Yes _ _
LM43600 (Inverting Buck-Boost) SIMPLE SWITCHER® 3.5V to 36V, 500mA Synchronous Step-Down Voltage Converter _ _ Yes Yes
LM43600-Q1 (Inverting Buck-Boost) Automotive Qualified SIMPLE SWITCHER® 3.5V to 36V, 500mA Synchronous Step-Down Voltage Converter _ _ Yes Yes
LM43600-Q1 (Inverting) Automotive Qualified SIMPLE SWITCHER® 3.5V to 36V, 500mA Synchronous Step-Down Voltage Converter Yes _ _ _
LM43601 (Inverting Buck-Boost) SIMPLE SWITCHER® 3.5V to 36V, 1A Synchronous Step-Down Voltage Converter _ _ Yes Yes
LM43601-Q1 (Inverting) Automotive Qualified SIMPLE SWITCHER® 3.5V to 36V, 1A Synchronous Step-Down Voltage Converter _ _ Yes Yes
LM43602 (Inverting Buck-Boost) SIMPLE SWITCHER® 3.5V to 36V, 2A Synchronous Step-Down Voltage Converter _ _ Yes Yes
LM43602-Q1 (Inverting Buck-Boost) Automotive Qualified SIMPLE SWITCHER® 3.5V to 36V, 2A Synchronous Step-Down Voltage Converter _ _ Yes Yes
LM43603 (Inverting Buck-Boost) SIMPLE SWITCHER® 3.5V to 36V, 3A Synchronous Step-Down Voltage Converter _ _ Yes Yes
LM43603-Q1 (Inverting Buck-Boost) Automotive Qualified SIMPLE SWITCHER® 3.5V to 36V, 3A Synchronous Step-Down Voltage Converter _ _ Yes Yes
LM46000 (Inverting Buck-Boost) SIMPLE SWITCHER® 3.5 - 60V, 500mA Synchronous Step-Down Voltage Converter _ _ Yes Yes
LM46000-Q1 (Inverting Buck-Boost) Automotive Qualified SIMPLE SWITCHER® 3.5 - 60V, 500mA Synchronous Step-Down Voltage Converter _ _ Yes Yes
LM46001 (Inverting Buck-Boost) SIMPLE SWITCHER® 3.5 to 60V, 1A Synchronous Step-Down Voltage Converter _ _ Yes Yes
LM46001-Q1 (Inverting Buck-Boost) Automotive Qualified SIMPLE SWITCHER® 3.5 to 60V, 1A Synchronous Step-Down Voltage Converter _ _ Yes Yes
LM46002 (Inverting Buck-Boost) SIMPLE SWITCHER® 3.5V to 60V, 2A Synchronous Step-Down Voltage Converter _ _ Yes Yes
LM46002-Q1 (Inverting Buck-Boost) Automotive Qualified SIMPLE SWITCHER® 3.5V to 60V, 2A Synchronous Step-Down Voltage Converter _ _ Yes Yes
LM5000 3.1-40V Wide Vin, 2A Current Mode Non-Synchronous Boost Regulator Yes _ _ _
LM5001 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator Yes _ _ _
LM5002 3.1-75V Wide Vin, 0.5A Current Mode Non-Synchronous Switch Mode Regulator Yes _ _ _
LM5022 6-60V Wide Vin, Current Mode Boost and SEPIC Controller Yes _ _ _
LMR23610-Q1 Automotive Qualified SIMPLE SWITCHER, 4V to 36V, 1A Synchronous Step-Down Converter Yes Yes Yes Yes
LMR23610-Q1 Automotive Qualified SIMPLE SWITCHER, 4V to 36V, 1A Synchronous Step-Down Converter Yes Yes Yes Yes
LMR23625-Q1 Automotive Qualified SIMPLE SWITCHER, 4V to 36V, 2.5A Synchronous Step-Down Converter Yes Yes Yes Yes
LMR23630-Q1 Automotive Qualified SIMPLE SWITCHER 4V to 36V,3A Synchronous Step-Down Converter Yes Yes Yes Yes
LM5166 3V-65V Input, 500mA Synchronous Buck Converter With Ultra-Low Iq Yes Yes Yes Yes
LM53602 2A, 3.5V-to-36V, Wide-Vin, Synchronous 2.1MHz Step-Down Converter Yes Yes Yes Yes
LM53603 3A, 3.5V-to-36V, Wide-Vin, Synchronous 2.1MHz Step-Down Converte Yes Yes Yes Yes
TLV61220 Low Input Voltage Step-UP Converter in 6 pin TSOT-23 package Yes Yes Yes Yes
TLV62565 1.5A Buck Converter in SOT23 Package Yes Yes Yes Yes
TLV62566 1.5A Buck Converter with Power Good, in SOT23 Package Yes Yes Yes Yes
TLV62568 1-A High Efficiency Step-down Buck Converter in SOT23 Package Yes Yes Yes Yes
TLV62569 2-A High Efficiency Step-down Buck Converter in SOT23 Package Yes Yes Yes Yes
TPS54824 4.5V to 17V Input, Current Mode, 8A Synchronous SWIFT™ Step-Down Converter Yes Yes Yes Yes
TPS61230A 5-V/6-A High Efficiency Step-Up Converter in 2.0-mm x 2.0-mm QFN Package Yes Yes Yes Yes
TPS62162-Q1 3V-17V 1A Automotive Step-Down Converters in 2x2SON Yes Yes Yes Yes
TPS62230 (1.0-3.3 fixed Vout options) 2 MHz Ultra Small Step Down Converter with DCS-Control in 1x1.5 SON Package Yes Yes Yes Yes
TPS65320C-Q1 Automotive 36-V Step-Down Converter With Eco-mode™ and Auto-Sourced LDO Regulator Yes Yes Yes Yes
TPSM84A21 8V to 14V Input, 0.508V to 1.35V Output, 10A SWIFT™ Power Module Yes Yes Yes Yes
TPSM84A22 8V to 14V Input, 1.2V to 2.05V Output, 10A SWIFT™ Power Module Yes Yes Yes Yes
TPS63027 High Efficiency 4.5A Switch Single-Inductor Buck-Boost Converter Yes Yes Yes Yes
TPS54360B-Q1 Automotive, 60V Input, 3.5A, Step-Down DC-DC Converter With Eco-mode™ Yes Yes Yes Yes
TPS54540B-Q1 Automotive 42V, 5A, Step-Down Regulator With Integrated High Side MOSFET Yes Yes Yes Yes
TPS54560B-Q1 4.5V to 60V Input, 5A, Step-Down DC-DC Converter with Eco-mode™ Yes Yes Yes Yes
TPS54340B-Q1 Automotive, 4.5V to 42V Input, 3.5A Step-Down Converter With Eco-Mode™ Yes Yes Yes Yes

Battery chargers

Part Number
Description
Circuit
Calculator
WEBENCH
Sim
PCB
Exports
WebTHERM™
BQ25100 250-mA Single Cell Li-Ion Battery Charger, 1mA termination, 75nA Battery leakage Yes _ Yes _
BQ25100A 250-mA Single Cell Li-Ion Battery Charger, 1mA termination, 75nA Battery leakage Yes _ Yes _
BQ25100H 250-mA Single Cell Li-Ion Battery Charger, 1mA termination, 75nA Battery leakage Yes _ Yes _
BQ25101 250-mA Single Cell Li-Ion Battery Charger, 1mA termination, 75nA Battery leakage Yes _ Yes _
BQ25101H 250-mA Single Cell Li-Ion Battery Charger, 1mA termination, 75nA Battery leakage Yes _ Yes _

LDOs and voltage references

Part Number
Description
Circuit
Calculator
WEBENCH
Sim
PCB
Exports
WebTHERM™
LP5912 (1.1, 1.2 & 3.0) 500mA Low-Noise Low-IQ LDO Yes Yes Yes Yes
TPS7A19 (TPS7A1901DRB) 40-V, 450-mA, Low IQ, Low-Dropout Voltage Regulator with Power Good Yes Yes Yes Yes
LM1117 Space Saving 800mA Low-Dropout Linear Regulator with Internal Current Limit Yes Yes _ _
LP38690 1A Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors _ _ Yes Yes
LP38690-ADJ 1A Low Dropout CMOS Linear Regulators with Adjustable Output Stable with Ceramic Output Capacitors _ _ Yes Yes
LP38691 500mA Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors _ _ Yes Yes
LP38691-ADJ 500mA Low Dropout CMOS Linear Regulators with Adjustable Output Stable with Ceramic Output Capacitors _ _ Yes Yes
LP38691-Q1 500mA Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors _ _ Yes Yes
LP38692 1A Low Dropout CMOS Linear Regulators, Stable with Ceramic Output Capacitors _ _ Yes Yes
LP38692-ADJ 1A Low Dropout CMOS Linear Regulators with Adjustable Output Stable with Ceramic Output Capacitors _ _ Yes Yes
LP38693 500mA Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors _ _ Yes Yes
LP38693-ADJ 500mA Low Dropout CMOS Linear Regulators with Adjustable Output Stable with Ceramic Output Capacitors _ _ Yes Yes
LP38693-Q1 500mA Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors _ _ Yes Yes

High-voltage regulators

Part Number
Description
Circuit
Calculator
WEBENCH
Sim
PCB
Exports
WebTHERM™
UCC2813-0-Q1 Automotive 6.9V to 12V, 1A BiCMOS Current Mode PWM Controller Yes _ _ _
UCC2813-1-Q1 Automotive 7.4V to 12V, 1A BiCMOS Current Mode PWM Controller Yes _ _ _
UCC2813-2-Q1 Automotive 8.3V to 12V, 1A BiCMOS Current Mode PWM Controller Yes _ _ _
UCC2813-3-Q1 Automotive 3.6V to 12V, 1A BiCMOS Current Mode PWM Controller Yes _ _ _
UCC2813-4-Q1 Automotive 8.3V to 12V, 1A BiCMOS Current Mode PWM Controller Yes _ _ _
UCC2813-5-Q1 Automotive 3.6V to 12V, 1A BiCMOS Current Mode PWM Controller Yes _ _ _
UCC24636 Synchronous Rectifier Controller With Ultra-Low Standby Current Yes _ _ _
UCC28704 Off-Line Constant-Voltage Constant-Current Flyback Controller With Primary-Side Regulation (PSR) Yes _ _ _
UCC28740 (HV DC/DC) Constant-Voltage, Constant-Current Flyback Controller Using Opto-Coupler Feedback Yes _ _ _
UCC28880 (Flyback) High Voltage Switcher for Non-isolated AC/DC Conversion Yes _ _ _
UCC28881 (Flyback) 700-V Lowest Quiescent Current Off-Line Switcher Yes _ _ _

LED drivers

Part Number
Description
Circuit
Calculator
WEBENCH
Sim
PCB
Exports
WebTHERM™
TPS92601-Q1 Automotive 1 Channel High Side Current Sense Switching Mode LED Driver Yes Yes Yes Yes
TPS92691 Multi-Topology LED Driver with Rail-to-Rail Current Sense Amplifier Yes Yes _ _
TPS92691-Q1 TPS92691 Multi-Topology LED Driver with Rail-to-Rail Current Sense Amplifier Yes Yes _ _