STAR-07 Industrial Projector (DLP System Solutions (Optics and DLP electronics))

ViALUX GmbH

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The STAR-07 Industrial projector for monochrome projection is powered by an LED light source. The optical system is derived from front projector shift lens design. Typically, the STAR-07 projector is used in combination with the V-7000 Module and completely packaged with a suited cooling facility.

Benefits
  • The STAR-07 Industrial projector combines the speed and precision of the Discovery™4100 chipset with the reliability and performance of BigChip™ high-power LEDs. The module is well suited for instant use in augmented reality and 3D inspection.

DLP System Solutions (Optics and DLP electronics) Parameters
Part Number 9086
Array Size 0.7 XGA DMD with 1024x768
DLP Chipset included DLP7000
Brightness Red LED: 1450 mW (330 lm) Green LED: 1550 mW (850 lm) Blue LED: 2550 mW (140 lm) 405nm UV: 2650 mW White LED: 1100 lm
Contrast Ratio FOFO 2000:1
Light Source(s) Monochrome LED light source: Available wavelengths λ [nm] = λ = 613-624 / 528 / 462 / 405 / white
Pattern rate Frame rate up to 22,727 fps, binary
On board memory 32 Gbit SO-DIMM on-board (4 GB)
Triggers Hardware trigger master/slave
Interfaces/ports USB2.0, multipurpose I/O, I²C connector
Dimensions (in mm L x W x H) ca. 130x117x155 [mm]
Software ALP-4.2 High Speed Controller Suite
More Info Go to company Website
Price (USD) For pricing please contact dlp@vialux.de
DLP System Solutions (Optics and DLP electronics) Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications Standard lens specifications (Projector is available with a wide angle lens. Please find details in the datasheet) DLP Panel: 0.7 XGA DMD (VIS), Array Size: 1024 x 768, Frame rate (global array): Binary: 22,727 Hz - 8Bit: 290 Hz, Brightness/Power: up to 1200 lm depending upon wavelength, Light source: High-power BigChip™ LED with 613-624nm, 525nm, 462nm, 405nm, white Throw ratio: 1.8 – 2.1, Projection distance: 1 (0.4) – 10m Dimensions (LxBxH) [mm]: Ca. 150 x 100 x 180 mm Zoom: 1.00 - 1.16 Distortion: 0.2% Design: Shift-lens design Field of view: ≥ 120 x 90 mm² - infinity
Software Specifications ALP‑4 realizes the maximum switching rates of DLP® Discovery™ 4100 systems: 22,727 patterns per second for global switching XGA arrays. Higher frequencies are achieved by area of interest operation. The API offers flexibility and advanced control options: free sequence timing, image scrolling, look-up table sequencing, comprehensive trigger facility, and optional LED control. The USB2.0 PC interface implements an enhanced effective transfer rate by lossless on‑the‑flight compression of data. PC data rates up to 1.2 Gbit⁄s are achieved that corresponds to 1 600 XGA frames per second.
Trade-off Analysis Customers take advantage of an excellent Price/Performance ratio of this module.
Development Tools System integration is supported by a comprehensive application programming interface (ALP-4 DLL).
Component Selection 0.7 XGA DMD, V-7000 VIS Module, STAR-07 CORE optics, High-Power LED driver@24W, Cooling facility
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Software (Application)
  • Mechanical Design
  • Thermal
  • Certification -  CE

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
Supported Business Model

Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • DLP Products
  • Micromirror Array (>=1 Million)
  • Near-Infrared (NIR)
  • Ultraviolet (UV)
Application(s)
  • Automotive
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Account  Manager
+49-371-334247-0
http://www.vialux.de
dlp@vialux.de

Headquarters
Am Erlenwald 10
Chemnitz, Germany
+49-371-334247-0
+49-371-334247-10

Other Offices
Digital Light Innovations
Reference Designs, System Modules & ODM Products
4501 Spicewood Springs Rd.
Suite 1000
Austin, Texas
78759
United States
+15126154630

Marubun Corporation
Reference Designs, System Modules & ODM Products
Marubun Daiya Bldg.,8-1, Nihonbashi Odenmacho, Chuo-ku
Email: vialux@marubun.co.jp
TOKYO, 103-8577
Japan (日本語)
+81336399872


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.