RAY 70A Optical Module (DLP Optics Modules)

Optecks, LLC

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The RAY 70A optical module allows you to capture and use all of the capabilities provided by larger format XGA DMDs. Each module contains specially designed, high definition illumination and projection optics that eliminate diffraction, uneven illumination, and other effects that reduce the quality of a projected image.

Benefits
  • The optics in the RAY 70A are designed specifically for 0.7-inch diagonal, high pixel density DMDs with a 4:3 aspect ratio. All optical components have high quality anti-reflection (AR) coating to minimize stray reflections. The optical illumination path remains physically separate from the optical projection path, eliminating stray light and crosstalk between the paths. As a result, the RAY 70A possesses a high optical throughput so that the optical power from your illumination source contributes efficiently to the final image.

DLP Optics Modules Parameters
Part Number RAY70AOM
Array Size 0.7" XGA DMD: 1024 x 768
DLP Panel DLP7000
Brightness Red LED 3300 lm/9.4 W, Green LED 6200 lm/10.6 W, Blue LED 1250 lm/17.5 W, UV 18 W
Contrast Ratio 11000:1 ANSI
Light Source(s) LED ( White, Red, Green, Blue, Ultra Violet)
Dimensions (in mm L x W x H) 92 x 82 x 55 mm
Offset 110%
Throw Ratio 1.8–2.1:1
More Info Go to company Website
Price (USD) Please contact Optecks
DLP Optics Modules Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? NA
Hardware Specifications Size: 92 x 82 x 55 mm, Weight: 250g, Wavelength range: 405-700nm, DMD aspect ratio 4:3, Contrast Ratio 11000:1, Uniformity >90%, Working Distance > 0.3 m, Manual Zoom 1.2x
Trade-off Analysis The projection system produces highly uniform, high contrast images with minimal distortion and high brightness.
Development Tools n/a
Component Selection RAY 70A Optical Module
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Software (Application)
  • Mechanical Design
  • Thermal
  • Optical
  • Industrial Design
  • System Integration
  • Certification -  FCC

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
Supported Business Model

Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • Advanced Light Control
  • DLP Products
  • High Speed Visible
  • Near-Infrared (NIR)
Application(s)
  • Automotive
  • Enterprise Systems
  • Industrial
  • Personal Electronics
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Badia  Koudsi
+1-918-6253396
http://www.optecks.com/
info@optecks.com

Technical Support Contact
Badia   Koudsi
VP of R&D
1-918-6253396-
http://www.optecks.com/
info@optecks.com

Headquarters
4815 S. Harvard Ave, Ste. 330
Tulsa, Oklahoma
United States
+1-918-6253396
--


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.