STAR-07 optics (Evaluation Modules & Boards)

ViALUX GmbH

Description

Documentation

Support Information


Description

STAR-07 is a compact optical module designed for up to 0.7” diameter orthogonal pixel DMD arrays with 12° tilt angle. The STAR-07 has a direct mechanical interface for all 0.7” and 0.65” A-Type DLP® chips. The DMD illumination is well homogenous thanks to an integrator rod that acts as a convenient light input port. Different types of light sources can be adapted: lamps, LEDs, fibre bundles, lasers. The operating wavelength range is 400 nm - 700 nm. Based upon the patented S2+ design, the STAR-07 is assembled and tested in a high-class German optics manufacturing facility.

Tool Details
STAR-07
Current Version n.a.
Version Date n.a.
Price (USD) Per Unit upon request
Volume Pricing Available? Y
What's Included? DMD illumination and projection optics for 0.7” and 0.65” DMD
More info Go to company Website
Array size 1024 x 768, 1920 x 1080
Brightness/Power < 2500 lm
DLP Panel 0.7”and 0.65” A-Type DMD
Dimensions [mm] 75 x 75 x 45 [mm]
Distortion < 0.2%
Light source Not included, can be adapted: LED, laser, fiber, lamp
Projection distance 1(0.4) - 10 m
Spectral range 400-700 nm
Throw ratio 1.8 - 2.1
Weight 216 g
Zoom 1.00 – 1.16
Benefits

The STAR-07 optics offers leading edge performance in a small package and at affordable price. The rugged design proved reliable in industrial and medical environment for 3D measurement solutions, augmented reality, and intelligent lighting. STAR-07 is platform independent and can be used for all orthogonal DLP chip formats ≤0.7” diameter. The optical module is available from ViALUX off-the-shelf and at any desired quantity.

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • DLP Products
  • High Speed Visible
  • Micromirror Array (>=1 Million)
  • Near-Infrared (NIR)
  • Ultraviolet (UV)
Application(s)
  • Automotive
  • Communications Equipment
  • Factory Automation & Control
  • Industrial
  • Lighting
  • Medical, Healthcare & Fitness
  • Power Infrastructure
  • Space, Avionics & Defense
  • Lithography , 3D Printing, 3D Inspection
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Account  Manager
+49-371-334247-0
http://www.vialux.de
dlp@vialux.de

Headquarters
Am Erlenwald 10
Chemnitz, Germany
+49-371-334247-0
+49-371-334247-10

Other Offices
Digital Light Innovations
Reference Designs, System Modules & ODM Products
4501 Spicewood Springs Rd.
Suite 1000
Austin, Texas
78759
United States
+15126154630

Marubun Corporation
Reference Designs, System Modules & ODM Products
Marubun Daiya Bldg.,8-1, Nihonbashi Odenmacho, Chuo-ku
Email: vialux@marubun.co.jp
TOKYO, 103-8577
Japan (日本語)
+81336399872

Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.