8.5.17 ALERT_PIN_CFG Register (Address = 0x17) [reset = 0x0]
ALERT_PIN_CFG is shown in Figure 55 and described in Table 27.
Return to the Summary Table.
Figure 55. ALERT_PIN_CFG Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
ALERT_PIN[3:0] |
RESERVED |
ALERT_LOGIC[1:0] |
R/W-0b |
R-0b |
R/W-0b |
|
Table 27. ALERT_PIN_CFG Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-4 |
ALERT_PIN[3:0] |
R/W |
0b |
Internal ALERT output of the digital window comparator will be output on this channel. This channel must be configured as digital output. |
3-2 |
RESERVED |
R |
0b |
Reserved. Reads return 0. |
1-0 |
ALERT_LOGIC[1:0] |
R/W |
0b |
Configure how ALERT signal is asserted.
0b = Active low.
1b = Active high.
10b = Pulsed low (one logic low pulse once per alert flag).
11b = Pulsed high (one logic high pulse once per alert flag).
|