8.5.115 GPO_ZCD_UPDATE_EN Register (Address = 0xE7) [reset = 0x0]
GPO_ZCD_UPDATE_EN is shown in Figure 153 and described in Table 125.
Return to the Summary Table.
Figure 153. GPO_ZCD_UPDATE_EN Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
GPO_ZCD_UPDATE_EN[7:0] |
R/W-0b |
|
Table 125. GPO_ZCD_UPDATE_EN Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
GPO_ZCD_UPDATE_EN[7:0] |
R/W |
0b |
Update digital outputs GPO[7:0] synchronous to ZCD.
0b = Digital output not updated synchronous to ZCD.
1b = Digital output updated synchronous to ZCD. Configure GPO_VALUE_ON_ZCD_CFG register.
|