SLAS986D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLR-D15 | CLR-D14 | CLR-D13 | CLR-D12 | CLR-C11 | CLR-C10 | CLR-C9 | CLR-C8 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CLR-D15 | R/W | 0 | This register uses software to force the DAC into a clear state. If CLRn = 1, DAC_n is forced into a clear state. If CLRn = 0, DAC_n is restored to normal operation. |
6 | CLR-D14 | R/W | 0 | |
5 | CLR-D13 | R/W | 0 | |
4 | CLR-D12 | R/W | 0 | |
3 | CLR-C11 | R/W | 0 | |
2 | CLR-C10 | R/W | 0 | |
1 | CLR-C9 | R/W | 0 | |
0 | CLR-C8 | R/W | 0 |