SLAS986D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | DAC-RANGEB[2:0] | Reserved | DAC-RANGEA[2:0] | ||||
R/W-0 | R/W-All zeros | R/W-0 | R/W-All zeros |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R/W | 0 | Reserved for factory use |
6-4 | DAC-RANGEB[2:0] | R/W | All zeros | DAC group B output voltage selection. Overrides output range set by the auto-range detection circuit. See Table 35 to configure this setting. |
3 | Reserved | R/W | 0 | Reserved for factory use |
2 | DAC-RANGEA[2:0] | R/W | All zeros | DAC group A output voltage selection. Overrides output range set by the auto-range detection circuit. See Table 35 to configure this setting. |
DAC-RANGEx[2:0] | DAC Group x Output Voltage Range |
---|---|
0xx | Range set by auto-range detection circuit |
100 | –10 to 0 V |
101 | -5 to 0 V |
110 | 0 to 10 V |
111 | 0 to 5 V |