SLUSD83C june 2018 – may 2023 BQ25713 , BQ25713B
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | EN_PROCHOT _EXIT | PROCHOT_WIDTH | PROCHOT _CLEAR | Reserved | STAT_VAP _FAIL | STAT_EXIT _VAP | |
R | R/W | R/W | R/W | R | R/W | R/W | |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
STAT_VDPM | STAT_COMP | STAT_ICRIT | STAT_INOM | STAT_IDCHG | STAT_VSYS | STAT_BAT _Removal | STAT_ADPT _Removal |
R/W | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
I2C 23h | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | Reserved | R | 1b | Reserved |
6 | EN_PROCHOT _EXIT | R/W | 0b | PROCHOT Pulse Extension Enable. When pulse extension is enabled, keep the PROCHOT pin voltage LOW until host writes REG0x23[3] = 0. 0b: Disable pulse extension <default at POR> 1b: Enable pulse extension |
5-4 | PROCHOT _WIDTH | R/W | 10b | PROCHOT Pulse Width. Minimum PROCHOT pulse width when REG0x23[6] = 0 00b: 100 us 01b: 1 ms 10b: 10 ms <default at POR> 11b: 5 ms |
3 | PROCHOT _CLEAR | R/W | 1b | PROCHOT Pulse Clear. Clear PROCHOT pulse when 0x23[6] = 1. 0b: Clear PROCHOT pulse and drive PROCHOT pin HIGH 1b: Idle <default at POR> |
2 | Reserved | R | 0b | Reserved |
1 | STAT_VAP_FAIL | R/W | 0b | This status bit reports a failure to load VBUS 7 consecutive times in VAP mode, which indicates the battery voltage might be not high enough to enter VAP mode, or the VAP loading current settings are too high. 0b: Not is VAP failure <default at POR> 1b: In VAP failure, the charger exits VAP mode, and latches off until the host writes this bit to 0. |
0 | STAT_EXIT_VAP | R/W | 0b | When the charger is operated in VAP mode, it can exit VAP by either being disabled through host, or there is any charger faults. 0b: PROCHOT_EXIT_VAP is not active <default at POR> 1b: PROCHOT_EXIT_VAP is active, PROCHOT pin is low until host writes this status bit to 0. |
I2C 22h | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | STAT_VDPM | R/W | 0b | 0b: Not triggered 1b: Triggered |
6 | STAT_COMP | R | 0b | 0b: Not triggered 1b: Triggered |
5 | STAT_ICRIT | R | 0b | 0b: Not triggered 1b: Triggered |
4 | STAT_INOM | R | 0b | 0b: Not triggered 1b: Triggered |
3 | STAT_IDCHG | R | 0b | 0b: Not triggered 1b: Triggered |
2 | STAT_VSYS | R | 0b | 0b: Not triggered 1b: Triggered |
1 | STAT_Battery_Removal | R | 0b | 0b: Not triggered 1b: Triggered |
0 | STAT_Adapter_Removal | R | 0b | 0b: Not triggered 1b: Triggered |