SLUSCQ5 October 2016
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VOUT | A3-G3, A4-G4 | P | Device power output. Connected to the drain of Q2. |
PMID | A5-G5 | P | Tie pins to each other and leave floating. Do not connect to any other pins. Connected to the drain of Q1 and source of Q2. |
TS_BUS | B2 | AI | VBUS connector temperature qualification voltage input. Requires external resistor divider and voltage reference. |
GND | F2 | P | Device ground. |
TS_BAT | D1 | AI | Battery temperature qualification voltage input. Requires external resistor divider and voltage reference. |
BATN | G1 | AI | Negative input for battery voltage sensing. Connect to negative terminal of battery pack. Place 100-Ω/1-kΩ series resistance between pin and negative terminal. |
BATP | G2 | AI | Positive input for battery voltage sensing. Connect to positive terminal of battery pack. Place 100-Ω/1-kΩ series resistance between pin and positive terminal. |
SRN | E1 | AI | Negative input for battery current sensing. Place RSENSE between SRN and SRP for battery current sensing. |
SRP | F1 | AI | Positive input for battery current sensing. Place RSENSE between SRN and SRP for battery current sensing. |
VBUS | A6, B6, C6, D6, E6, F6, G6 | P | Device power input. |
EN | D2 | DI | Active high device enable. Pull low to disable device. ADC not available when device is disabled. |
CHGSTAT | E2 | DI | Open drain, active low battery switch indicator. Connect to pull-up voltage via 10-kΩ pull-up resistor. This pin will assert low if battery switch is enabled and will go high when battery switch is disabled (due to fault or charge disabled or POR event). |
INT | C2 | DO | Open drain, active low interrupt output. Connect to pull-up voltage via 10-kΩ pull-up resistor. Normally low, the INT pin asserts low to report status and faults. Keep constant low until the host reads this register 0x03, 0x04. |
SDA | C1 | DIO | I2C interface data. Connect to pull-up voltage via 1-kΩ pull-up resistor. |
SCL | B1 | DI | I2C interface clock. Connect to pull-up voltage via 1-kΩ pull-up resistor. |
NC | A1, A2 | AO | Not connected. |