SLUSC88C March 2015 – October 2022 BQ25895
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 1 | 0 | 1 | 1 | 1 | 1 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | VREG[5] | R/W | by Software by Watchdog | 512mV | Charge Voltage Limit Offset: 3.840V Range: 3.840V – 4.608V (110000) Default: 4.208V (010111) Note: VREG > 110000 (4.608V) is clamped to register value 110000 (4.608V) |
6 | VREG[4] | R/W | by Software by Watchdog | 256mV | |
5 | VREG[3] | R/W | by Software by Watchdog | 128mV | |
4 | VREG[2] | R/W | by Software by Watchdog | 64mV | |
3 | VREG[1] | R/W | by Software by Watchdog | 32mV | |
2 | VREG[0] | R/W | by Software by Watchdog | 16mV | |
1 | BATLOWV | R/W | by Software by Watchdog | Battery Precharge to Fast Charge Threshold 0 – 2.8V 1 – 3.0V (default) | |
0 | VRECHG | R/W | by Software by Watchdog | Battery Recharge Threshold Offset (below Charge Voltage Limit) 0 – 100mV (VRECHG) below VREG (REG06[7:2]) (default) 1 – 200mV (VRECHG) below VREG (REG06[7:2]) |