SLVSDU0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
REG07 is shown in Figure 38 and described in Table 12.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PG_STAT | INDPM_STAT | VINDPM_STAT | TREG_STAT | WD_STAT | CHRG_STAT[2:0] | ||
R-X | R-X | R-X | R-X | R-X | R-X |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description |
---|---|---|---|---|---|
7 | PG_STAT | R | Yes | Yes |
Power-good status 0h = Not power good 1h = Power good |
6 | INDPM_STAT | R | Yes | Yes |
INDPM status 0h = Normal 1h = In INDPM regulation |
5 | VINDPM_STAT | R | Yes | Yes |
VINDPM status 0h = Normal 1h = In VINDPM regulation |
4 | TREG_STAT | R | Yes | Yes |
Device thermal-regulation status 0h = Normal 1h = In thermal regulation |
3 | WD_STAT | R | Yes | No |
I2C watchdog-timer status 0h = Normal 1h = Watchdog timer expired |
2-0 | CHRG_STAT[2:0] | R | Yes | Yes |
Charge status 0h = Not charging 1h = Reserved 2h = Reserved 3h = Fast charging (CC mode) 4h = Taper charging (CV mode) 5h = Reserved 6h = Reserved 7h = Reserved |