SLUSBU9H March 2014 – June 2021 BQ2970 , BQ2971 , BQ2972 , BQ2973
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Current consumption | ||||||
VBAT | Device operating range | BAT – VSS | 1.5 | 8 | V | |
BAT – V– | 1.5 | 28 | ||||
INORMAL | Current consumption in NORMAL mode | BAT = 3.8 V, V– = 0 V | 4 | 5.5 | µA | |
IPower_down | Current consumption in power down mode | BAT = V– = 1.5 V | 0.1 | µA | ||
FET Output, DOUT and COUT | ||||||
VOL | Charge FET low output | IOL = 30 µA, BAT = 3.8 V | 0.4 | 0.5 | V | |
VOH | Charge FET high output | IOH = –30 µA, BAT = 3.8 V | 3.4 | 3.7 | V | |
VOL | Discharge FET low output | IOL = 30 µA, BAT = 2 V | 0.2 | 0.5 | V | |
VOH | Discharge FET high output | IOH = –30 µA, BAT = 3.8 V | 3.4 | 3.7 | V | |
Pullup Internal Resistance on V– | ||||||
RV–D | Resistance between V– and VBAT | VBAT = 1.8 V, V– = 0 V | 100 | 300 | 550 | kΩ |
Current sink on V– | ||||||
IV–S | Current sink on V– to VSS | VBAT = 3.8 V | 8 | 24 | µA | |
Load short detection on V– | ||||||
Vshort | Short detection voltage | VBAT = 3.8 V and RPackN = 2.2 kΩ | VBAT – 1 V | V | ||
0-V battery charge function | ||||||
V0CHG | 0-V battery charging start voltage | 0-V battery charging function allowed | 1.7 | V | ||
0-V battery charge inhibit function | ||||||
V0INH | 0-V battery charging inhibit voltage threshold | 0-V battery charging function disallowed | 0.75 | V |