| VALUE | UNIT |
---|
VESD(1) | Electrostatic Discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS–001, all pins(2) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(3) | ±500 |
(1) Electrostatic discharge (ESD) to measure device sensitivity and immunity to damage caused by assembly line electrostatic discharges into the device.
(2) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Pins listed as 1000 V can have higher performance.
(3) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Pins listed as 250 V can have higher performance.