SLUSBU9H March 2014 – June 2021 BQ2970 , BQ2971 , BQ2972 , BQ2973
PRODUCTION DATA
VBAT = 1.5 V | ||
FOSC, Setting = 1.255 kHz | ||
tOVPD, Setting = 1.25 s | ||
tUVPD, Setting = 144 ms | ||
tOCCD, Setting = 8 ms | ||
tUVPD, Setting = 20 ms | ||
VBAT, Setting = 3.9 V | ||
VBAT = 3.9 V | ||
VBAT, Setting = 0 V | ||
OVP, Setting = 4.275 V | ||
UVP, Setting = 2.800 V | ||
VOCC, Setting = –100 mV | ||
VOCD, Setting = 100 mV | ||
VSCC, Setting = 500 mV | ||
VBAT, Setting = 3.9 V | ||