SLUSE97 November 2023 BQ76905
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
R(TS_PU) | Internal pullup resistance at 25°C(1) | 19.75 | 20 | 20.25 | kΩ | |
R(TS_PU_DRIFT) | Internal pullup resistance change over temperature (1) (2) | Change over -20°C/+65°C vs value at 25°C for nominal 20-kΩ | –36 | 28 | Ω | |
R(TS_PU_DRIFT) | Internal pullup resistance change over temperature (1) (2) | Change over -40°C/+110°C vs value at 25°C for nominal 20-kΩ | –53 | 98 | Ω |