SLUSFC9 December 2023 BQ76972
PRODUCTION DATA
The BQ76972 device provides flexibility regarding the multifunction pins on the device, which include the TS1, TS2, TS3, CFETOFF, DFETOFF, ALERT, HDQ, DCHG, and DDSG pins. Several of the pins can be used as active-high outputs with configurable output levels. The digital output driver for these pins can be configured to drive an output powered from the REG1 LDO or the internal REG18 LDO, and thus when asserted active-high will drive out the voltage of the selected LDO.
The options supported on each pin include:
ALERT | |||
Alarm interrupt output | |||
HDQ communications | |||
CFETOFF | |||
Input to control the CHG FET (that is, CFETOFF functionality) | |||
DFETOFF | |||
Input to control the DSG FET (that is, DFETOFF functionality) | |||
Input to control both the DSG and CHG FETs (that is, BOTHOFF functionality) | |||
HDQ | |||
HDQ communications | |||
SPI MOSI pin | |||
DCHG | |||
DCHG functionality—a logic-level output corresponding to a fault that would normally cause the CHG driver to be disabled | |||
DDSG | |||
DDSG functionality—a logic-level output corresponding to a fault that would normally cause the DSG driver to be disabled | |||
ALERT, CFETOFF, DFETOFF, HDQ, DCHG, and DDSG | |||
General purpose digital output | |||
Can be driven high or low by command | |||
Can be configured for an active-high output to be driven from the REG1 LDO or the REG18 LDO | |||
Can be configured to have a weak pulldown to VSS or weak pullup to REG1 enabled continuously | |||
ALERT, CFETOFF, DFETOFF, TS1, TS2, TS3, HDQ, DCHG, and DDSG | |||
Thermistor temperature measurement | |||
A thermistor can be attached between the pin and VSS | |||
ADCIN | |||
Pin can be used for general purpose ADC measurement |