SLUSFC9 December 2023 BQ76972
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOLTAGE REFERENCE 1 | ||||||
V(REF1) | Internal reference voltage (2) | TA = 25°C | 1.210 | 1.212 | 1.214 | V |
V(REF1DRIFT) | Internal reference voltage drift (2)(4) | TA = –10°C to 60°C | ±10 | PPM/°C | ||
V(REF1DRIFT) | Internal reference voltage drift (2)(4) | TA = –40°C to 85°C | ±10 | PPM/°C | ||
VOLTAGE REFERENCE 2 | ||||||
V(REF2) | Internal reference voltage (3) | TA = 25°C | 1.23 | 1.24 | 1.25 | V |
V(REF2DRIFT) | Internal reference voltage drift(3)(4) | TA = –10°C to 60°C | ±20 | PPM/°C | ||
V(REF2DRIFT) | Internal reference voltage drift(3)(4) | TA = –40°C to 85°C | ±50 | PPM/°C |