SWRS194J January 2018 – November 2023 CC2642R
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Crystal frequency | 32.768 | kHz | |||
ESR | Equivalent series resistance | 30 | 100 | kΩ | |
CL | Crystal load capacitance | 6 | 7(1) | 12 | pF |