SWRS187D August 2016 – July 2019 CC2650MODA
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The OEM integrator must be aware not to provide information to the end user regarding how to install or remove this RF module in the user’s manual of the end product that integrates this module.
NOTE
Operation outside of test conditions as documented in this datasheet is not supported and may void TI’s warranty. Should the user choose to configure the CC2650MODA to operate outside of the test conditions, the device must be operated inside a protected and controlled environment, such as an RF shielded chamber and user must ensure compliance with regulatory requirements.
The end user's manual must include all required regulatory information and warnings as shown in this document.